IESNA:LM-63-2002
[TEST]P1445006
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (4000K-180W-T5)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (180W)
[MORE]OPTICS - TYPE 5
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]27641
TILT=NONE
1 28062 1 181 25 1 2 0.29 0.35 0
1 1 174
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3513.6 3515.3 3520.8 3530 3543.1 3558.1 3575.1 3593.7 3615.3 3639
3664.8 3693.2 3722.1 3750.1 3781.1 3811.6 3844.8 3880.4 3917.4 3955.6
3996.9 4039.1 4083.7 4130.9 4180.5 4232.3 4286.3 4341.9 4400 4459.3
4519.7 4581.2 4642.3 4703.3 4764.6 4829.6 4893.6 4957.8 5022.9 5086.7
5150 5212.1 5277.1 5340.2 5401.8 5463.7 5525.8 5589.9 5655.1 5722.6
5791.4 5861.9 5934.4 6007 6079.7 6149.4 6214.9 6276.9 6335 6387.4
6434.5 6473 6503.1 6529.6 6553.1 6576.2 6589.5 6589.5 6528.8 6334.1
5924 5275.4 4599.4 3883.1 3054.9 2022.7 1045.9 756.8 483.7 210.6
175 149.6 127.5 106.9 88.4 69.8 51.2 34.6 19.9 8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3514.6 3519.4 3527.8 3540.3 3554.6 3570.7 3589.3 3610.6 3634.6
3660.6 3688.2 3715.6 3744 3774.1 3805.1 3839.7 3875.7 3911 3948.6
3988.7 4030.7 4074.6 4121.3 4169.7 4219.7 4271.3 4323.9 4377.2 4431.1
4485 4540.4 4595.8 4652.7 4709.4 4765.6 4823.6 4882.3 4943.2 5004.2
5067.8 5132.5 5198.8 5267.9 5338.8 5409.5 5484.3 5563.5 5641.5 5723.6
5803.6 5886.5 5971.1 6054.1 6136.8 6212.6 6287.8 6358.4 6425.1 6487
6543.1 6593.8 6636.1 6674.5 6705.5 6731.9 6757 6774.5 6771 6719.8
6571.9 6238.4 5693.1 4982.4 4207.1 3362.5 2359.8 1269.5 912.5 568.2
223.9 184.4 155.8 130.1 106.7 87.3 67.9 48.6 31.5 13.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3515.3 3519.1 3526.4 3537.6 3551.6 3568.8 3588.1 3608.4 3631.5
3657.8 3687.1 3716.5 3747.8 3779.1 3811.5 3845 3881.9 3918.9 3957.7
3997 4036.6 4078.8 4122.1 4167.1 4214.2 4263.3 4312.5 4363.3 4416.1
4470 4526.1 4581.8 4640.5 4698.1 4757.3 4817.8 4879.5 4941.4 5002.7
5064 5127.3 5192.2 5258 5324.5 5392.8 5463.5 5536.9 5611.1 5689.3
5767.6 5848.1 5933 6019.5 6107.3 6197 6288.8 6380.6 6474.3 6570.2
6664.3 6755.4 6844.8 6931.9 7011.5 7088.6 7157.1 7215.6 7265.6 7298
7310.2 7293.1 7235.1 7093.7 6783.1 6214.6 5447.3 4616.3 3608.1 2340.6
1194.2 863.7 546.5 229.3 179.7 137.2 102.9 74.9 46.9 19
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3514.6 3518.2 3524.1 3535.4 3547.8 3564.3 3583.2 3604.4 3627.6
3653.6 3683.1 3714.2 3748.1 3782.2 3818.2 3853.7 3890.9 3928.1 3966.8
4006.1 4046.7 4087.8 4131.7 4176.6 4224.4 4272.7 4323.2 4374.4 4428.2
4482.5 4538.7 4595.5 4651.5 4708.8 4766.9 4826.2 4886.9 4947.3 5008.5
5070.8 5132.8 5197.7 5263.5 5330.1 5396 5464.8 5536.7 5610 5685.6
5761.7 5839.5 5922.7 6004.9 6092.8 6179.4 6270.7 6366.4 6463.6 6561.9
6664.3 6766.1 6870.9 6976.5 7080.9 7183.7 7282.2 7373.6 7454.1 7514.4
7552.7 7568.5 7546.1 7467.3 7299.2 7000.5 6520.4 5818.1 4787.5 3648.2
2375.6 1202.3 864.5 549.7 234.9 193.7 155.8 114.5 91.8 69.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3514.7 3516.8 3523.3 3533.1 3544.4 3559 3577.9 3598.6 3622.5
3649.1 3677.3 3707.8 3739.9 3774.3 3809.8 3847 3886.1 3924.7 3965.1
4006.3 4048.8 4094.3 4140.3 4187.1 4236.7 4286.1 4335.3 4385.6 4436
4487.7 4539.6 4592 4647.5 4702.6 4758.8 4817.2 4875.9 4934.4 4993.1
5052.8 5114.4 5176.5 5240.9 5305.2 5370.7 5439.3 5510.2 5580.7 5653.7
5726.2 5803.2 5881.5 5959.4 6038.6 6117.1 6198 6277.8 6356.7 6436.1
6512.2 6587.7 6660.5 6735.2 6805.2 6872.1 6930.2 6978.1 7011.3 7030.7
7038.2 6990.6 6868.6 6659.9 6367.7 5984.2 5530.4 4973 4198 3114.8
1886 926.5 683 447 211.1 160.4 117.8 86.5 55.7 24.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3514.3 3515.6 3521.5 3530.7 3542.4 3555.8 3573 3593.2 3615.8
3641.4 3669.8 3700 3732.5 3765.3 3798.9 3835.1 3872 3910.4 3950.4
3992.8 4035.6 4080.6 4127.7 4175.6 4225.6 4274.9 4325.3 4377 4429.2
4483.1 4535.5 4591.9 4646.3 4699.6 4753.2 4809 4862.6 4919 4977.3
5036.2 5097.2 5159.2 5223.8 5290.3 5359.7 5431.2 5505.2 5580.3 5656.1
5732.7 5808 5882.3 5954.1 6024.1 6089.8 6151.7 6209 6260.1 6302.4
6338.4 6370.5 6393.5 6405.6 6408.1 6406.9 6394.1 6371.1 6333.3 6229.5
6014.8 5681.4 5255.6 4798.2 4382.4 3919.7 3224.8 2170.3 1124.9 813.3
510 206.7 175.9 148.9 123.9 101.4 81.4 61.5 41.6 22.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3511.7 3513.4 3519.2 3528.2 3539.1 3552.5 3569 3590.4 3611.9
3637.9 3665.2 3694.3 3724.5 3756.1 3790 3826.3 3862.7 3901.1 3941
3983.4 4026.1 4072.2 4119.2 4168.8 4221 4274 4327.8 4383.7 4442.4
4502.4 4563.1 4622.7 4684.1 4744 4805.8 4867.1 4928 4991 5054.8
5118.3 5181.6 5242.5 5301.6 5358.5 5414 5470.3 5528.5 5583.2 5637.5
5692 5749.1 5807.6 5863.3 5918.7 5973 6025.1 6071.8 6111.6 6148.8
6177.9 6200.7 6213.5 6214.2 6204.2 6186.9 6161 6118.5 5988 5714.2
5314.3 4819.2 4367.6 4019.3 3581.9 2736.9 1891.9 1048.1 451.3 355.5
259.6 165.8 141.6 119.9 99.3 80 62 44.1 30.8 17.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3512 3513.4 3518.9 3528 3540.4 3553.6 3570.7 3592.4 3614.9
3641 3670.1 3700.7 3732.4 3766 3799.4 3835.5 3872.4 3911.7 3953.2
3996.7 4041.7 4088.3 4137.6 4187.7 4240 4292.8 4346.4 4399.3 4453.2
4508.3 4562.9 4619.5 4674.1 4728.7 4782.8 4838.4 4894.8 4950.1 5007.3
5066.2 5127.8 5190 5254.8 5321.3 5388.6 5459.1 5529.7 5603.2 5675.6
5747.9 5818.8 5892 5963.8 6032.4 6094.7 6157.2 6213.5 6263.6 6310
6349.4 6383.6 6408.6 6428 6439.7 6441.9 6432.5 6412.4 6370.8 6267.1
6056.7 5726.2 5292.8 4825.1 4395 3940.6 3277.5 2373.5 1469.5 571.9
441.7 311.5 181.4 153 126.9 103.3 82 62.1 44.1 30.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3512 3514 3519.5 3528.9 3542.7 3557.1 3574 3596.2 3621.8
3649.5 3679.5 3711.7 3746.7 3781.2 3818.4 3856.7 3897.5 3937.8 3979.6
4022.5 4066.1 4112.5 4159.2 4208.1 4256.4 4306.1 4356.6 4409.1 4461.4
4514.8 4568.8 4624.1 4680.5 4737.2 4794.5 4854.7 4914.3 4972.5 5032.9
5093.7 5153.7 5215.9 5278.6 5341.3 5405.3 5470.3 5539.1 5610.5 5682.5
5753.9 5828.1 5904.5 5980.7 6059.7 6139.4 6218.9 6297.7 6376.6 6453.7
6527.3 6603.5 6674.2 6745.2 6815.9 6881.3 6940 6988.3 7026.5 7045.3
7042.3 6985.8 6838.1 6590.9 6268.4 5858.3 5406.1 4867.5 4121.1 3074.3
2027.3 990.3 440.9 346.5 252 158.5 113.7 82.1 56.8 39.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3513.3 3515.8 3521.7 3531.8 3546 3563 3582.8 3604.3 3630.2
3659.7 3692.3 3726 3761.4 3799.5 3838.4 3878.5 3917.3 3957.6 3998.8
4039.8 4079.5 4123.1 4166.9 4212.6 4260 4308.3 4358.7 4410.8 4464.9
4519.5 4575.7 4632.8 4689.8 4745.9 4804.5 4863.9 4924.3 4984.7 5044.6
5107.1 5169.7 5234.7 5300.6 5365.5 5432.5 5500.7 5571.9 5642 5714.7
5791.4 5868.9 5950.7 6030.7 6112.6 6201 6289.8 6380.6 6474.6 6570.3
6667.2 6762.5 6856.7 6943.6 7027.7 7113.7 7199.9 7279.4 7342.6 7392.6
7421.3 7416.7 7340.1 7174.4 6922.3 6586.1 6089.8 5389 4456.5 3372.4
2281.5 1201.7 486 379.3 272.6 166.5 130.4 92.6 57.7 39.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3514 3517.6 3524.5 3535.4 3549.7 3567.9 3589.4 3613.8 3639.8
3667.9 3699.6 3734.3 3771.6 3809.1 3846.6 3886.6 3926.4 3964.8 4003.4
4042 4082.4 4125 4170 4216.3 4262.1 4309.1 4357.7 4406.8 4458.2
4509.9 4564.3 4618.8 4675 4731.4 4790.8 4851.7 4913.8 4975.4 5035.8
5098.9 5159.1 5225.1 5290.5 5357.3 5426.3 5496.1 5570 5644.8 5718.5
5795.5 5876.8 5957.3 6039.5 6122 6208.6 6297.4 6383.8 6466.5 6546.3
6623.2 6700.6 6774.7 6844.1 6909.4 6966.5 7019.8 7062.7 7035.3 6970.8
6936.3 6840.3 6679.6 6477.4 6143.5 5646.1 4967.3 4125.9 3117.4 2108.9
1104 507.2 387 266.7 147.4 106.6 71.4 44.4 31.5 18.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3514.7 3519 3526.4 3538.6 3553.6 3572.8 3595.3 3619.8 3646.4
3675.8 3708.3 3742.1 3776.8 3813.3 3850.1 3887.8 3925.7 3964.8 4004.3
4044.7 4087.4 4131.8 4175.8 4223.6 4270.6 4320.4 4370.2 4420.9 4473.3
4527.4 4582.9 4638.5 4695.7 4752.7 4808.6 4866.3 4922.9 4982.5 5043.4
5107 5173.3 5238.6 5306.5 5376.5 5447.8 5522 5599.8 5678.6 5757.9
5841.1 5928.6 6012 6087 6152 6211.1 6271.4 6328.4 6382.1 6423.4
6457.3 6490.1 6521.2 6549.4 6574.6 6570.9 6489.9 6438.1 6406.8 6280.9
6044.5 5683.5 5131.8 4457.2 3758.5 2860.6 1962.9 1073 452.8 352.9
253.1 153.5 125.3 99.9 77.1 56.2 39.8 23.4 7.1 5.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3515.4 3520.9 3529.5 3542.2 3558.3 3577.5 3599.7 3625 3652.3
3682.9 3716.1 3750.1 3784.7 3820.6 3856.7 3894.4 3932.2 3971.2 4012.9
4054.7 4097.7 4142.7 4189 4238.3 4287.8 4341.5 4394.8 4453.4 4511.7
4573.3 4635.2 4697.9 4761.5 4824.9 4891.3 4957.8 5024.1 5089.8 5156.2
5218.2 5280.8 5341.7 5401.7 5461.9 5523.3 5583.1 5641.6 5703.1 5769
5833.9 5900.7 5964 6016.6 6055.5 6095.6 6140.9 6188.3 6221.5 6244.7
6273.5 6301.9 6325.1 6344.1 6347.8 6288.1 6235.5 6203 6097.5 5821.2
5338.1 4643.7 4014.5 3371.3 2526.8 1682.4 851.1 624.1 397.2 175.7
144.9 120.6 99 78.6 60.8 43.3 29.9 16.5 3.3 3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3516.1 3521.5 3531.5 3544.6 3561.1 3581.8 3605 3630.8 3659.3
3690.9 3725.4 3761.6 3797.6 3835.7 3874.3 3913.1 3952.9 3993.7 4034.1
4076.8 4120.9 4166.9 4215.7 4265.2 4315.8 4368.1 4420.4 4474 4529.1
4585.3 4642.1 4699.3 4756.6 4813 4872.1 4931.7 4992.1 5054.1 5116.6
5182.1 5248.2 5317.3 5386.8 5458.1 5530.5 5606 5682.7 5761.9 5843.3
5926 6008.6 6089.1 6163.7 6231.5 6290 6347.3 6403.6 6458 6498.1
6531.8 6564.4 6594.6 6622.8 6646.7 6637.7 6548.6 6493 6445.3 6306.4
6076.7 5713.9 5152.9 4469.4 3772.7 2878.5 1984.2 1097.7 474.7 368.2
261.7 156.8 127.9 102.4 78.7 57.3 40.3 23.3 6.4 4.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3517.1 3523.5 3533.4 3546.9 3564.5 3585.4 3609.1 3636 3666.2
3699.3 3735.6 3773.8 3815 3855.7 3897.9 3940 3982.5 4024.2 4066.9
4112.6 4157.5 4205 4254.7 4305 4355.7 4409 4461.9 4516.4 4572.8
4628.4 4684.4 4740.8 4799.9 4860 4921.3 4982.9 5045.1 5108.2 5172.6
5238.3 5304.4 5369.7 5436.2 5505 5576.6 5646.8 5717.8 5791.4 5865.3
5943.1 6021.2 6099.4 6180.8 6263.3 6346.5 6433.5 6518.3 6605.4 6687.6
6764.7 6843.4 6918 6986.5 7049.3 7104.8 7148.1 7172.6 7123.6 7041.2
6986.8 6868 6696.5 6462 6101.2 5555.7 4829.1 3986.3 2984.6 1982.8
988.7 444.4 344.3 244.3 145 103.3 68.2 49.2 30.1 11.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3517.7 3524.6 3535.3 3549.1 3566.2 3587.1 3610.7 3638.5 3670
3703.9 3740.8 3780.1 3822.5 3866.1 3911.5 3957.7 4004.3 4050.3 4097.6
4143.8 4191.2 4241.4 4291.5 4343.9 4397 4451.2 4504.8 4562.6 4619
4676.8 4731.8 4790.4 4848.9 4909.2 4969.6 5029.4 5090.1 5152.4 5216.4
5280 5346.2 5411.5 5479.8 5548.8 5620.1 5692 5764.8 5838.5 5914.8
5990.9 6069.4 6149.4 6231.4 6314.6 6399.7 6486.2 6572.9 6661 6753.1
6843.6 6935 7018.5 7094.3 7165.8 7235.5 7301.9 7353.7 7394.3 7421.1
7424.8 7389.1 7276 7070.3 6775.5 6382.1 5802.4 5013 3984.9 2909.1
1833.3 775.1 334 275.8 217.7 159.7 124.4 87.3 59.6 31.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3518.3 3525 3536 3550 3567.3 3587.1 3611.8 3640.6 3670.8
3703.9 3740 3778.5 3820.2 3863 3907.9 3956.1 4002.6 4051.4 4099.7
4149.7 4201.1 4253.2 4307.6 4361.1 4415.1 4469.3 4523.1 4579.8 4635.4
4691.9 4748.5 4807.4 4866.8 4925.7 4985.6 5044 5103.3 5164.5 5225.2
5288.4 5350.7 5415.5 5483.8 5551.8 5621 5690 5759.4 5830.6 5902.3
5975.2 6046.9 6118.9 6190.9 6265.2 6336.8 6406.5 6477 6546.3 6612.1
6676 6740.2 6806 6865.3 6922.4 6972.1 7011.7 7044.9 7066.4 7059.8
7013.1 6896.2 6678.5 6350.3 5949.8 5463.6 4933.6 4293.9 3401.4 2470.4
1539.4 610.5 322.7 262.1 201.4 140.7 101.1 73.1 50.3 27.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3518.7 3525.5 3537.1 3551.2 3567.7 3587.3 3612.9 3639.6 3668.5
3700 3735.1 3772.6 3811.4 3853.2 3895.8 3940.3 3987.2 4034.6 4082.2
4132 4184.7 4238.3 4290.7 4345.2 4402.2 4458.5 4514.6 4572.3 4630.7
4688.4 4744.8 4803.5 4861.6 4920.4 4978.2 5036.8 5097.7 5158.1 5220.9
5283.6 5346.6 5411.3 5479.6 5548.4 5621.4 5694 5766.5 5837.7 5908.4
5977.6 6046.4 6112 6173 6229.5 6282.4 6329.7 6371.4 6406.7 6436.6
6463.7 6485.2 6499.6 6505.6 6508.8 6499.1 6482.3 6448.9 6367 6189
5865.4 5422.7 4920.7 4434.9 3973.9 3397 2495.9 1594.8 706.4 327.7
273.7 219.7 166.1 140 116.4 94.1 73.8 55.1 38 20.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3516.4 3523.4 3534.3 3549.1 3565.2 3584.3 3608.9 3634.9 3661.8
3693.4 3728 3764.1 3802.9 3843 3884.6 3927.6 3973.1 4018.5 4065.7
4114.9 4166 4217.7 4271.9 4327.2 4383.8 4443.1 4502 4564.4 4626.4
4688.6 4752.3 4815.5 4879 4943.6 5008.1 5073.6 5139.4 5204.8 5269.3
5331.2 5391 5450.5 5510.7 5573.1 5633.4 5688.2 5742.7 5798.5 5855.5
5913.3 5965.6 6018.6 6068.1 6112.1 6154.2 6192.2 6223.8 6254.6 6280.3
6299.8 6307.6 6309.8 6307.8 6292.1 6264.4 6224.7 6128.5 5899.9 5512.7
5001.7 4491.1 4064.5 3650 3084.4 2199.8 1247 895.2 555.6 216
180.6 154.4 131.2 110 91.3 72.6 54 36.8 21.5 8.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3516 3523.6 3534.5 3548.4 3564.9 3584.4 3608.4 3634 3662
3692.9 3727.9 3765.2 3804.3 3845 3887.6 3931.1 3975.9 4023.1 4070.7
4120.4 4170.1 4222.9 4277.5 4331.8 4386.5 4441 4496.1 4552.5 4608.9
4664.8 4721.3 4776.1 4833 4889.4 4947.7 5005.7 5065.6 5125.7 5186.5
5248.9 5313 5380.2 5449.4 5520.5 5593 5669.1 5741.8 5815.3 5887.5
5959 6028.1 6095.4 6155.7 6213.1 6265.4 6312.7 6352.7 6386.1 6413.6
6437.1 6459.4 6472.4 6475.6 6471.7 6457.3 6434.8 6395.3 6302 6101.7
5763.8 5302 4798.1 4318.9 3852.3 3248.7 2352 1315 952.9 591.1
229.4 188.6 160 134.7 111.2 91.4 71.5 51.7 34.6 15.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3515.6 3522.8 3533.6 3547.7 3564 3583.8 3607 3632.6 3661.5
3693.7 3728.7 3765.1 3804.3 3846.2 3890 3933.7 3978.6 4024.8 4071.3
4119.5 4168.6 4218.4 4268.7 4319.3 4371.9 4423.9 4476.3 4530.6 4586.6
4641.2 4696.4 4751.3 4810 4868.2 4928.8 4989.5 5051.4 5113.8 5177.5
5242.4 5307.9 5374.8 5441 5507.9 5577.2 5647.7 5718.8 5790.3 5862.9
5938.2 6013.3 6088.2 6161.1 6238.5 6312.5 6385.5 6455.9 6526.3 6593.9
6661.3 6726.4 6788.6 6846.4 6899.3 6944 6981.9 7009.5 7025.2 7015.1
6970.7 6849.6 6648.3 6341 5945.1 5457.2 4896.3 4220.6 3313.9 2196.9
1205.9 871.5 557.3 243.1 187.9 140.8 102.8 74.3 46.1 17.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3516.2 3523 3534.2 3547.2 3563.4 3583.2 3606.4 3630.7 3659.6
3689.7 3723.6 3759.2 3797.1 3836.7 3877.2 3918.3 3961.3 4004.6 4046.8
4091.1 4135 4182.5 4231.2 4278.7 4328 4380.3 4432 4487 4544.4
4602.6 4661 4719.6 4780.8 4842 4906.2 4969.2 5032.5 5097.1 5160.6
5225.7 5290.7 5358.6 5424.4 5493.2 5562.5 5633.6 5707.8 5783.2 5859.4
5937 6016.6 6098 6180.1 6266.3 6355.8 6448 6537 6630.4 6723.2
6817.9 6913.2 7010 7105.7 7201.7 7292.2 7378 7451.4 7512.6 7555
7568.6 7542.9 7472.1 7326.9 7088.1 6701.6 6146.3 5348.1 4279.9 3073.3
1860.7 876.5 566.2 274.5 221.5 183.8 147.3 103.8 83.3 63.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3516.3 3522.7 3533 3546.8 3562.5 3581.1 3601.6 3625.1 3652
3681.2 3712.7 3746.3 3782.2 3817.5 3853.1 3891.1 3929.1 3969 4009.9
4049.8 4092.5 4137.1 4183.7 4231.5 4279.3 4331.1 4384.5 4438 4494.9
4553 4611.1 4669.5 4728.7 4788.1 4849.7 4914 4976 5040.7 5103.9
5170.5 5236.3 5304.1 5372.6 5441.4 5512 5584.2 5657.7 5734.1 5812.3
5892.8 5975 6059.7 6147.8 6233.7 6323.8 6416.3 6507.1 6601.3 6692.5
6783.8 6875 6964 7049.5 7134.9 7213.5 7286.8 7346.2 7391.6 7413.7
7413.1 7378.7 7292.7 7112.1 6754.7 6164.5 5406 4531.7 3448.8 2179.6
1120.8 804.2 514.6 224.9 177.8 134.6 101 72.8 44.6 16.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3515.3 3522 3532 3545.1 3560.5 3578.9 3598.6 3620.1 3645.2
3672.8 3702.5 3733.2 3764.3 3796.3 3829.1 3863.9 3901 3938.8 3977.5
4016.5 4059.1 4103.2 4149.1 4196.5 4246.6 4297.9 4350.5 4403.6 4458.2
4513.3 4571.3 4629 4687.7 4744.4 4802.7 4860.6 4921.5 4983.5 5045.5
5110.7 5176.9 5246.3 5316.9 5387.1 5462.9 5538 5617.5 5698.4 5782.8
5867.2 5954.1 6039.4 6125.1 6209.2 6292.6 6370.1 6441.5 6507.1 6567.9
6623.1 6670.1 6712.4 6747.9 6781.9 6812.5 6841.4 6860.1 6857.9 6810.4
6671.7 6367.5 5823.8 5103.9 4293.6 3445 2468.4 1368.4 986.8 607.6
228.3 192.1 162.3 134.9 110.8 90.4 70.1 49.8 31.6 12.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3513.6 3515.3 3520.8 3530 3543.1 3558.1 3575.1 3593.7 3615.3 3639
3664.8 3693.2 3722.1 3750.1 3781.1 3811.6 3844.8 3880.4 3917.4 3955.6
3996.9 4039.1 4083.7 4130.9 4180.5 4232.3 4286.3 4341.9 4400 4459.3
4519.7 4581.2 4642.3 4703.3 4764.6 4829.6 4893.6 4957.8 5022.9 5086.7
5150 5212.1 5277.1 5340.2 5401.8 5463.7 5525.8 5589.9 5655.1 5722.6
5791.4 5861.9 5934.4 6007 6079.7 6149.4 6214.9 6276.9 6335 6387.4
6434.5 6473 6503.1 6529.6 6553.1 6576.2 6589.5 6589.5 6528.8 6334.1
5924 5275.4 4599.4 3883.1 3054.9 2022.7 1045.9 756.8 483.7 210.6
175 149.6 127.5 106.9 88.4 69.8 51.2 34.6 19.9 8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
